ROHM Product Detail

YQ40NL10CD
Trench MOS Structure, 100V, 40A, LPDL, Highly Efficient SBD

The YQ40NL10CD is a highly efficient Schottky Barrier Diode that is designed improving the tradeoff between low VF and low IR. While its low VF it achieves stable operation at high temperatures. Ideal for switching power supplies, freewheel diodes, and reverse polarity protection applications.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | YQ40NL10CDTL
Status | Active
Package | LPDL (TO-263L)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Configuration

C-Common

Package Code

TO-263 (D2PAK)

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

100

Average Rectified Forward Current IO[A]

40

IFSM[A]

150

Forward Voltage VF(Max.)[V]

0.72

IF @ Forward Voltage [A]

20

Reverse Current IR(Max.)[mA]

0.16

VR @ Reverse Current[V]

100

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

15.1x10.1 (t=4.7)

Find Similar

Features:

  • High reliability
  • Power mold type
  • Cathode common dual type
  • Low VF and low IR
  • Low capacitance

Similar Products

 

Different Grade

YQ40NL10CDFH   Grade| Automotive Status|  Active

Videos & Catalogs

 
Loading...
X

Most Viewed