LMR1701YG-C
LMR™ Series, Automotive High Speed CMOS Operational Amplifier

LMR1701YG-C is an output full swing CMOS operational amplifier featuring wide bandwidth, high slew rate, low operating supply voltage and low input bias current. It is suitable for a sensor amplifier, ADC input buffer amplifier, engine control unit, electric power steering, anti-lock braking system and all automotive application.

Product Detail

 
Part Number | LMR1701YG-CTR
Status | Recommended
Package | SSOP6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

2.7

Power Supply (Max.) [V] (+5V=5, ±5V=10)

5.5

Channel

1

Circuit Current (Typ.) [mA/ch]

9.6

Input Offset Voltage (Max.) [mV]

6

Input Bias Current (Typ.) [nA]

0.0026

Slew Rate (Typ.) [V/µs]

80

Input Voltage Range [V]

VSS to VDD-0.9

Output Voltage Range [V]

VSS+0.020 to VDD-0.015

Voltage gain (Typ.) [dB]

120

Equivalent input noise voltage (Typ.) [nV/√Hz]

3

Output current (Typ.) [mA]

200

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

86

GBW (Typ.) [MHz]

150

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

2.9x2.8 (t=1.25)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Wide Bandwidth
  • High Slew Rate
  • Low Input Bias Current
  • Output Full Swing
  • Shutdown Function
X

Most Viewed