ROHM has developed a high output laser diode - RLD8BQAB3 - for use in ADAS (Advanced Driver Assistance Systems) equipped with LiDAR for distance measurement and spatial recognition. ROHM will initially start supplying samples targeting consumer and industrial applications such as drones, robot vacuum cleaners, AGVs (Automated Guided Vehicles), and service robots.
LiDAR is seeing growing adoption in recent years across a variety of applications that require automation such as automotive ADAS, AGVs, drones, and robot vacuums, facilitating precise distance measurement and spatial recognition. To detect information at greater distances with more accuracy, there is a need for laser diodes that serve as light sources to achieve high kW-level output while allowing multiple light sources to emit light at close intervals.
ROHM has established proprietary patented technology that achieves the narrow emission width of lasers, enhancing the long-distance, high accuracy LiDAR, beginning with the commercialization of the 25W output RLD90QZW5 in 2019 and high-power 120W RLD90QZW8 in 2023. Building on these successes, we have developed a new 125W 8ch (1kW class) array-type product that meets the demand for a high output, high performance laser diode.
The RLD8BQAB3 is an ultra-compact surface mount high-output 125W × 8ch infrared laser diode for LiDAR applications that utilize 3D ToF systems to carry out distance measurement and spatial recognition. The optimized design features 8 emission areas (each 300µm wide) per element, installed on a submount affixed to a high heat dissipation substrate.
The package’s emitting surface incorporates a clear glass cap - an industry first for a surface mount laser diode - eliminating the risk of light scattering caused by scratches during dicing that tends to occur with resin-encapsulated products, ensuring high beam quality. Each emission area is wired with a common cathode, enabling the selection of the irradiation method based on application needs - ranging from individual emission that increases the number of light-emitting points to industry-leading* simultaneous emission at ultra-high outputs of 1kW class.
The new product retains the key features of ROHM’s conventional laser diodes, including uniform emission intensity across the emission width along with a low wavelength temperature dependence of 0.1nm/°C (vs 0.26 to 0.28nm/°C for standard products). On top, the array configuration narrows the regions of reduced emission intensity between channels, while the bandpass filter minimizes the effects of ambient light noise from the sun and other sources, contributing to long-distance detection and high-definition LiDAR.
Samples are available since August 2024 (please contact a sales representative or visit the contact page on ROHM’s website).
ROHM Develops a 1kW Class High Power Infrared Laser Diode
125W × 8ch high-power array significantly improves measurement distance and resolution in LiDAR applications
*ROHM January 7th, 2025 study
January 7th, 2025
ROHM has developed a high output laser diode - RLD8BQAB3 - for use in ADAS (Advanced Driver Assistance Systems) equipped with LiDAR for distance measurement and spatial recognition. ROHM will initially start supplying samples targeting consumer and industrial applications such as drones, robot vacuum cleaners, AGVs (Automated Guided Vehicles), and service robots.
LiDAR is seeing growing adoption in recent years across a variety of applications that require automation such as automotive ADAS, AGVs, drones, and robot vacuums, facilitating precise distance measurement and spatial recognition. To detect information at greater distances with more accuracy, there is a need for laser diodes that serve as light sources to achieve high kW-level output while allowing multiple light sources to emit light at close intervals.
ROHM has established proprietary patented technology that achieves the narrow emission width of lasers, enhancing the long-distance, high accuracy LiDAR, beginning with the commercialization of the 25W output RLD90QZW5 in 2019 and high-power 120W RLD90QZW8 in 2023. Building on these successes, we have developed a new 125W 8ch (1kW class) array-type product that meets the demand for a high output, high performance laser diode.
The RLD8BQAB3 is an ultra-compact surface mount high-output 125W × 8ch infrared laser diode for LiDAR applications that utilize 3D ToF systems to carry out distance measurement and spatial recognition. The optimized design features 8 emission areas (each 300µm wide) per element, installed on a submount affixed to a high heat dissipation substrate.
The package’s emitting surface incorporates a clear glass cap - an industry first for a surface mount laser diode - eliminating the risk of light scattering caused by scratches during dicing that tends to occur with resin-encapsulated products, ensuring high beam quality. Each emission area is wired with a common cathode, enabling the selection of the irradiation method based on application needs - ranging from individual emission that increases the number of light-emitting points to industry-leading* simultaneous emission at ultra-high outputs of 1kW class.
The new product retains the key features of ROHM’s conventional laser diodes, including uniform emission intensity across the emission width along with a low wavelength temperature dependence of 0.1nm/°C (vs 0.26 to 0.28nm/°C for standard products). On top, the array configuration narrows the regions of reduced emission intensity between channels, while the bandpass filter minimizes the effects of ambient light noise from the sun and other sources, contributing to long-distance detection and high-definition LiDAR.
Samples are available since August 2024 (please contact a sales representative or visit the contact page on ROHM’s website).
High Power Laser Diode Lineup for LiDAR
Sheet
Area
[μm]
[mm]
[A]
[W]
[V]
[°C]
[W]
[V]
Wavelength
λp[nm]
IFP
[A]
/ch
/ch
Tj=+125(Max.)
/ch
(Inter-ch:
30μm×8ch)
3.3×5.6, t=1.75
to
+85
Φ5.6 CAN
Application Examples
Automotive: ADAS
Consumer: Drones, robot vacuums, golf rangefinders, and more
Industrial: AGVs, service robots, 3D monitoring systems (sensors for human/object detection), etc.
Terminology
Featured Products
High Power 1kW (125W×8ch)
905nm Band Laser Diode
RLD8BQAB3 (PDF: 1MB)
Latest News