RLD8BQAB3 (Under Development)
905nm, 125W, 300μm Invisible Pulsed Laser Diode

RLD8BQAB3 features a powerful 8-channel array designed to improve measurement accuracy and reduce the size of LiDAR applications. Its exceptional light emission capabilities allow for precise long-range detection. Moreover, its low wavelength sensitivity to temperature supports enhanced long-distance sensing and energy efficiency in LiDAR technologies.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | RLD8BQAB3-00x
Package | RLD8BQAB3
Packing Type | Taping
Unit Quantity | 100
Minimum Package Quantity | 100
RoHS | Yes

Specifications:

Wavelength λp[nm]

905

Optical Output Po (Max.Rating)[W]

150

Forward Current IF (Max.Rating)[A]

50

Optical Output Po[W]

150

Forward Current IF[A]

41

Forward Voltage VF[V]

15

θ⊥[deg]

20

θ// [deg]

11

Emission area [μm x μm]

300 x 10

Measurement pulse condition

Pulse width 100ns duty 0.01%

Topr (Max. Rating) [℃]

125

Package Size [mm]

5.6x3.3 (t=1.75)

Find Similar

Features:

  • Product is capable of delivering 1 kW peak optical power if all anodes are operated together
  • Each channel is capable of delivering 125W peak optical power
  • Wavelength Stabilization Technology
  • SMD device

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Packaging & Quality

Videos & Catalogs

 
PREV

catalog image

Videos
High Power 1kW (125W×8ch) 905nm Band Laser Diode - RLD8BQAB3
2024-10-03 00:00:00.0 ( 1.00 MB )
The RLD8BQAB3 is an ultra-compact surface mount high power 125W 8ch array laser diode developed for distance measurement and spatial recognition applications such as LiDAR. The illumination method can be selected to suit application needs, from individual emission of 1 to 8 channels to simultaneous emission of all 8 channels with a total light output of 1kW.
The RLD8BQAB3 is an ultra-compact surface mount high power 125W 8ch array laser diode developed for distance measurement and spatial recognition applications such as LiDAR. The illumination method can be selected to suit application needs, from individual emission of 1 to 8 channels to simultaneous emission of all 8 channels with a total light output of 1kW.

Videos
Introducing Laser Diodes for Sensors
2024-06-14 00:00:00.0 ( 3:26 )
ROHM offers a diverse product lineup that meets the needs of an ever-expanding range of applications.
ROHM offers a diverse product lineup that meets the needs of an ever-expanding range of applications.

catalog image

Videos
905nm Invisible Pulsed 120W High Power Laser Diode - RLD90QZW8
2023-10-12 00:00:00.0 ( 1.23 MB )
The RLD90QZW8 is a 120W infrared high power laser diode developed for distance measurement and spatial recognition applications such as LiDAR. Extremely low wavelength temperature dependence together with excellent luminous performance allow for high-definition, power-efficient, long-distance detection.
The RLD90QZW8 is a 120W infrared high power laser diode developed for distance measurement and spatial recognition applications such as LiDAR. Extremely low wavelength temperature dependence together with excellent luminous performance allow for high-definition, power-efficient, long-distance detection.

Videos
Powering Industrial Innovations : Industrial Equipment Pioneered by LiDAR
2023-08-25 00:00:00.0 ( 11:59 )
This video will introduce the possibilities for industrial equipment.
This video will introduce the possibilities for industrial equipment.
NEXT
X

Most Viewed