RLD90QZWD
905nm, 35W, 100μm Invisible Pulsed Laser Diode

RLD90QZWD realizes a longer detection distance and improved sensing accuracy due to its narrow emission width. ROHM's unique structure makes it possible to achieve high energy conversion efficiency and reduce wavelength fluctuations, and contributes to lower power consumption and longer life. Uses the industry standard Φ5.6 package. Ideal for laser range finders, automatic guided vehicles (AGVs), and security applications.

Product Detail

 
Part Number | RLD90QZWD (RLD90QZWD-00A for Sample)
Status | Recommended
Package | φ5.6mm CAN
Unit Quantity | 500
Minimum Package Quantity | 500
Packing Type | Tray
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Wavelength λp[nm]

905

Optical Output Po (Max.Rating)[W]

40

Forward Current IF (Max.Rating)[A]

13

Optical Output Po[W]

35

Threshold Current Ith[A]

0.5

Forward Current IF[A]

12

Forward Voltage VF[V]

11

θ⊥[deg]

25

θ// [deg]

13

Emission area [μm x μm]

100 x 10

Measurement pulse condition

Pulse width 50ns duty 0.05%

Topr (Max. Rating) [℃]

85

Package Size [mm]

φ5.6

Find Similar

Features:

  • Optical output power 35W(Pulse)
  • Narrow light emission pattern
  • Φ5.6 metal stem
X

Most Viewed