ROHM News Detail

ROHM’s New General-Purpose Chip Resistors Contribute to Greater Miniaturization
Achieves equivalent rated power in a smaller size with guaranteed stable long-term supply

MCRS/MCRL series

ROHM has expanded its portfolio of general-purpose chip resistors with the MCRx family. It is designed to achieve greater miniaturization and enhanced performance across a variety of applications. The new lineup includes the high-power MCRS series and low-resistance, high-power MCRL series.

In today's era of advancing functionality and electrification, the increased miniaturization and improved performance of electronic components have become critical issues. This is especially evident in the automotive market, where the proliferation of electric vehicles (xEVs) is accelerating the use of electronic components. Similarly, the industrial equipment market is experiencing growing demand for compact, high performance electronic components as machinery becomes more functional and efficient. ROHM addresses both of these needs with the MCRx family of compact, high-performance resistors.

The MCRS series improves rated power and TCR (Temperature Coefficient of Resistance) characteristics by optimizing the internal structure and incorporating new materials, enabling use in a smaller size compared to conventional products. A broad lineup in sizes ranging from 0402-size (0.04inch × 0.02inch) / 1005-size (1.0mm × 0.5mm) to 2512-size (0.25inch × 0.12inch) / 6432-size (6.4mm × 3.2mm) is available, making it possible to select the ideal product based on mounting space requirements. This leads to a compact, efficient circuit design, significantly increasing design flexibility. Meanwhile, the MCRL series, a low-resistance variant of the MCRS series, is offered in sizes ranging from 0805-size (0.08inch × 0.05inch) / 2012-size (2.0mm × 1.2mm) to 2512-size (0.25inch × 0.12inch) / 6432-size (6.4mm × 3.2mm) ideal for current detection applications.

The MCRx family adopts a redesigned internal structure, improving production efficiency, quality, and product reliability across all sizes. Compliant with the AEC-Q200 automotive reliability standard, this series meets the increasing demand for electric vehicles (xEVs) while contributing to market expansion in communications infrastructure such as base stations and servers as well as factory automation equipment. In addition, the products are designated for long-term stable supply, supporting continuous use in long-life applications such as industrial equipment.

The MCRS series will be expanded to include compact 0201-size (0.024inch × 0.012inch) / 0603-size (0.6mm × 0.3mm) products capable of withstanding temperatures up to +155°C. At the same time, the MCRE series will soon offer completely lead-free 01005-size (0.016inch × 0.008inch) / 0402-size (0.4mm × 0.2mm) products. These additions will allow ROHM to respond to the demand for further miniaturization while complying with environmentally-driven voluntary regulations and export restrictions.

Going forward, ROHM is focused on developing and manufacturing products that cater to the diverse needs of customers worldwide. In particular, ROHM will continue to expand its lineup of resistors (its founding products) that improve miniaturization and reliability while ensuring long-term stable supply. By consistently delivering new value through technological innovation, ROHM seeks to solidify its market position and drive the evolution of electronic components.

MCRS Series Rated Power

Product Lineup

MCRS Series <High-Power Type>

Part No. Data
Sheet
Size Code Rated
Power
[W]
Rated
Ambient
Temp.
[°C]
Rated
Terminal
Temperature
[°C]
Limiting
Element
Voltage
[V]
Resistance
Tolerance
[%]
Temperature
Coefficient
of Resistance
[ppm/°C]
Resistance Range
[Ω]
Operating
Temperature
Range
[°C]
AEC-Q200
Qualified
[inch] [mm]
NewMCR01S PDF 0402 1005 0.1 70 - 75 F(±1) ±100 10 ≤ R ≤ 10M (E24, E96 Series) -55 to +155 YES
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10≤ R ≤ 10M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ max. Rated current: 1.5A
NewMCR03S PDF 0603 1608 0.125 70 - 150 F(±1) ±100 10 ≤ R ≤ 10M (E24, E96 Series) -55 to +155 YES
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10 ≤ R ≤ 10M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 2A
NewMCR10S PDF 0805 2012 0.25 70 - 200 F(±1) ±250 1 ≤ R < 10 (E24 Series) -55 to +155 YES
F(±1) ±100 10 ≤ R ≤ 2.2M (E24, E96 Series)
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10 ≤ R ≤ 10M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 2.5A
NewMCR18S PDF 1206 3216 0.4 70 - 200 F(±1) ±250 1 ≤ R < 10 (E24 Series) -55 to +155 YES
F(±1) ±100 10 ≤ R ≤ 2.2M (E24, E96 Series)
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10 ≤ R ≤ 10M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 2.5A
NewMCR25S PDF 1210 3225 0.5 70 110 200 F(±1) ±200 1 ≤ R < 10 (E24 Series) -55 to +155 YES
F(±1) ±100 10 ≤ R ≤ 2.2M (E24, E96 Series)
J(±5) ±400 1 ≤ R < 5.6 (E24 Series)
J(±5) ±200 5.6 ≤ R ≤ 3.3M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 2A
NewMCR50S PDF 2010 5025 1.5 70 105 250 F(±1) ±200 1 ≤ R < 10 (E24 Series) -55 to +155 YES
F(±1) +100/-150*1 10 ≤ R < 27 (E24, E96 Series)
±100*2
F(±1) ±100 27 ≤ R ≤ 2.2M (E24, E96 Series)
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10 ≤ R ≤ 4.7M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 4A
NewMCR100S PDF 2512 6432 2 70 105 250 F(±1) ±200 1 ≤ R < 10 (E24 Series) -55 to +155 YES
F(±1) +100/-150*1 10 ≤ R < 27 (E24, E96 Series)
±100*2
F(±1) ±100 27 ≤ R ≤ 2.2M (E24, E96 Series)
J(±5) ±400 1 ≤ R < 10 (E24 Series)
J(±5) ±200 10 ≤ R ≤ 4.7M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 4A

*1(+25°C/-55°C), *2(+25°C/+125°C)

E24: Standard, E96: Custom


MCRL Series <Ultra-Low Ohmic ・ High Power Type>

Part No. Data
Sheet
Size Code Rated
Power
[W]
Rated
Ambient
Temp.
[°C]
Rated
Terminal
Temperature
[°C]
Resistance
Tolerance
[%]
Temperature
Coefficient
of Resistance
[ppm/°C]
Resistance Range
[Ω]
Operating
Temperature
Range
[°C]
AEC-Q200
Qualified
[inch] [mm]
NewMCR10L PDF 0805 2012 0.5 70 - F(±1)
J(±5)
0 to 250 47m ≤ R < 120m (E24 Series) -55 to +155 YES
0 to 150 120m ≤ R ≤ 910m (E24 Series)
NewMCR18L PDF 1206 3216 0.75 70 - F(±1)
J(±5)
0 to 250 47m ≤ R < 100m (E24 Series) -55 to +155 YES
0 to 150 100m ≤ R ≤ 910m (E24 Series)
NewMCR25L PDF 1210 3225 1.25 70 125 D(±0.5)
F(±1)
J(±5)
0 to 150 47m ≤ R < 100m (E24 Series) -55 to +155 YES
0 to 125 100m ≤ R < 220m (E24 Series)
0 to 100 220m ≤ R < 510m (E24 Series)
0 to 75 510m ≤ R ≤ 910m (E24 Series)
NewMCR50L PDF 2010 5025 2 70 125 D(±0.5)
F(±1)
J(±5)
0 to 250 47m ≤ R < 150m (E24 Series) -55 to +155 YES
0 to 200 150m ≤ R < 300m (E24 Series)
0 to 150 300m ≤ R ≤ 910m (E24 Series)
NewMCR100L PDF 2012 6432 3 70 125 F(±1)
J(±5)
0 to 300 47m ≤ R < 75m (E24 Series) -55 to +155 YES
0 to 250 75m ≤ R < 200m (E24 Series)
0 to 200 200m ≤ R < 560m (E24 Series)
0 to 150 560m ≤ R ≤ 910m (E24 Series)

E24: Standard


MCRE Series <Completely Lead-Free Type>

Part No. Data
Sheet
Size Code Rated
Power
[W]
(70°C)
Limiting
Element
Voltage
[V]
Resistance
Tolerance
[%]
Temperature
Coefficient
of Resistance
[ppm/°C]
Resistance Range
[Ω]
Operating
Temperature
Range
[°C]
AEC-Q200
Qualified
[inch] [mm]
NewMCR004E PDF 01005 0402 0.031
(1/32)
15 F(±1) ±300 1 ≤ R < 100 (E24, E96 Series) -55 to +155 -
±250 100 ≤ R ≤ 1M (E24, E96 Series)
J(±5) ±300 1 ≤ R < 100 (E24 Series)
±250 100 ≤ R ≤ 1M (E24 Series)
(Jumper type) Conduction resistance: 50mΩ Max. Rated current: 0.5A

E24: Standard, E96: Custom

Application Examples

Suitable for a wide range of applications (excluding medical, military, aerospace, and nuclear control equipment)
Automotive
・Electric vehicles (xEVs): Battery Management Systems (BMS), powertrain control, Advanced Driver Assistance Systems (ADAS)
・In-vehicle electronics: Engine Control Units (ECUs), infotainment systems, and more
Industrial Equipment
・Robotics: Control systems for industrial robots
・Factory Automation (FA): Automated product line control systems
・Power conversion equipment: Inverters, converters, and more
Consumer Devices
・Smart devices: Smartphones, tablets, wearables
・Home appliances: TVs, refrigerators, washing machines
Communication Equipment
・Network equipment: Routers, switching hubs, communication equipment for data centers, etc.

Online Sales Information

Sales Launch Date: October 2024
The products will be offered at other online distributors as they become available.
Products for Sale: MCR01SMCR03SMCR10SMCR18SMCR25SMCR50SMCR100S
MCR10LMCR18LMCR25LMCR50LMCR100L
Additional resistance values will be added as needed.

Resistance Value Search Page

Users can now search by series or resistance value and purchase samples on product pages.
https://www.rohm.com/products/resistors

Terminology

Temperature Coefficient of Resistance (TCR)
An index of how much the resistance value changes with temperature. The lower the TCR, the less the resistance value fluctuates with temperature changes, resulting in more stable performance.
AEC-Q200
AEC stands for Automotive Electronics Council, a reliability standard for automotive electronic components established by major automotive manufacturers and US electronic component makers. Compliance with this standard by automotive components ensures reliable performance even under harsh environmental conditions. Q200 is a standard specifically intended for passive components such as resistors, capacitors, and inductors.
xEV (Electric Vehicles)
A collective term for vehicles primarily powered by electric motors, such as Hybrid Electric Vehicles (HEVs), Plug-in Hybrid Electric Vehicles (PHEVs), and Electric Vehicles (EVs).

Featured Products

Featured Products
General Purpose Chip Resistors:
MCRS/MCRL series
MCRxxS/MCRxxL
(PDF: 0.9MB)