ROHM News Detail

New Buck-Boost DC/DC Converter Achieves Breakthrough Power Savings

August 27, 2019

High efficiency and ultra-low current consumption prolong operating time in battery-equipped applications

ROHM today announced the availability of a buck-boost DC/DC converter with integrated MOSFET, the BD83070GWL. It combines unmatched efficiency with best-in-class current consumption, making it ideal for IoT, wearables, and portable devices.

New Buck-Boost DC/DC Converter -BD83070GWL

In recent years, the proliferation of battery-driven electronic devices has increased the demand for smaller components that can provide the necessary design flexibility and space for integrating new functions while minimizing power consumption to maximize battery life.

In response, ROHM developed a power supply IC that meets market needs by leveraging a vertically integrated production system utilizing in-house analog design expertise and specialized power processes. At the same time, high efficiency ultra-low-power boost (BU33UV7NUX) and buck (BD70522GUL) power supply ICs are available that allow users to significantly extend the operating time of battery-powered applications. With the new BD83070GWL, ROHM expands its offering with a buck-boost IC featuring industry-leading performance.

The BD83070GWL was developed to be the best-in-class product for low power eco-friendly devices used in compact battery-driven applications. The built-in low-RDS(on) MOSFET and low control current circuitry achieve an industry-leading power conversion efficiency of 97% during operation (@ 200mA load current) along with class-leading 2.8μA quiescent current consumption. This contributes to longer operating time in compact battery-driven devices, prolonging battery life by as much as 1.53 times when compared to other conventional products during standby (100μA load current). An evaluation board integrating this converter is also available.

ROHM is committed to leveraging superior analog technologies to develop power-saving high performance power supply ICs that contribute to greater energy efficiency.

Power Conversion Efficiency Comparison by Load Current: Buck-Boost Power Supply ICs for Portables
New Product Application Examples
 

Key Features

The Need for a Buck-Boost DC/DC Converter

In addition to prolonging operating time in battery-driven devices by boosting battery life 1.53 times over conventional solutions during standby (100µA load current), the compact (1.2mmx1.6mm) BD83070GWL provides the following features.

 

1. Industry-leading 97% efficiency ensures ultra-high efficiency over a broad range of load current

Integrating a low-RDS(on) MOSFET with 0.13μm BiCDMOS power process allows to achieve an the best power conversion efficiency in the industry of 97% during operation (200mA load current) and over 90% efficiency at other light loads (from 100µA) to heavy loads (1A). This enables ultra-high-efficiency power conversion in a wide variety of battery-powered applications.

In addition, ROHM’s original control technology (X Ramp PWM Control) enables seamless buck-boost transition.
[Patent Nos. 2015-121194, 2016-243569, 2018-023007]

2. Buck-boost power supply IC achieves ultra-low current consumption (2.8μA)

Combining low current circuit that provides ultra-low current consumption and fast response and an optimized switching control function adapts to different load conditions to reduce loss results in a best-in-class current consumption of 2.8µA.
[Patent Nos. 2016-253301, 2016-253303]

 

Application Examples

  • Coin battery equipped sets (i.e. IoT)
  • Li-ion battery devices, including smartphones, tablets, and PCs
  • Battery-driven equipment such as toys and electric toothbrushes

*Contributes to long-term operation in virtually any compact battery-powered application, regardless of functions or operating conditions

Energy-Saving Power Supply IC Lineup for Mobile Devices

 

FunctionsPart No.Current ConsumptionInput VoltageOutput VoltageMax Output CurrentOperating FrequencyMax EfficiencyPackage
BoostBU33UV7NUX7µA
(MODE=L)
13µA (MODE=H)
0.6 to 4.5V3.3V50mA (MODE=L)
500mA (MODE=H)
800kHz91%@1mAVSON010X3020 (3mmx2mm)
BuckBD70522GULNANO0.18µA2.5 to 5.5V1.2, 1.5, 1.8, 2.0, 2.5, 2.8, 3.0, 3.2, 3.3V500mA1MHz90%@10µAVCSP50L1C
(1.76mmx1.56mm)
Buck-BoostBD83070GWLNEW2.8µA2.0 to 5.5V2.5, 3.3V1000mA1.5MHz97%@200mAUCSP50L1C
(1.2mmx1.6mm)
 

Availability: Now (samples), October 2019 (OEM quantities)

Evaluation Boards

BD83070GWL Evaluation Board

Evaluation Board Part No. : BD83070GWL-EVK-001
Sales Launch : Now

 

Support Page

https://www.rohm.com/products/power-management/switching-regulators/integrated-fet/buck-boost-converters-integrated-fet/bd83070gwl-product/information