Overview | Key Features | Circuit diagram | lineup | Evaluation boards | Applications |
Electronics Fundamentals
SiC Power Module Features
Overview
Full-SiC power module integrating SiC MOSFETs and SBDs*1.
An original electric field mitigation structure, along with a novel screening method, are utilized to maintain reliability and enable the development of the first mass production system for Full-SiC power modules. These new modules integrate SiC SBDs and MOSFETs, making high frequency operation above 100kHz possible (unlike conventional products). In addition,high-speed switching, combined with low-loss performance, make them ideal as replacements for 200-400A Si IGBTs.

Key Features: Switching loss reduced by more than 80%
Full SiC power modules maximize high-speed performance. The result is significantly reduced switching loss compared with conventional Si IGBTs.
Features
-
High-speed switching
-
Low switching loss
-
High-speed recovery
-
Low inductance design
Enables Low Loss Even During High-Speed Switching Operation 
Circuit diagram

■External Dimensions

Evaluation boards
Gate drive circuit boards to drive Full SiC Power modules are available for evaluation purpose.
Feature:
-
Built in miller clamp function
-
Compatible with gate bias of both 0V to +18V and -3V to +18V.
(Removal and replacement of several components are required.)
|
P/N |
BW9499H
-EVK-01 |
BW9499H
-EVK-02 |
BW9499H
-EVK-03 |
BP59A8H
-EVK-01 |
BP59A8H
-EVK-02 |
|
SiC Module |
BSM180D12P3C007 |
BSM080D12P2C008
BSM120D12P2C005 |
BSM300D12P2E001 |
 |
 |
|
Appearance |
 |
 |
|
Gate Drive IC |
BM6101FV-C |
|
RG ON |
6.8Ω |
2.2Ω |
0.01Ω |
|
RG OFF |
8.2Ω |
3.9Ω |
0.2Ω |
|
CGS |
- |
5.6nF |
5.6nF |
|
Gate Turn Off |
Minus |
Zero |
Minus |
Zero |
Minus |
|
Recommended VGS |
+18V / -2V |
+18V / 0V |
+18V / -3V |
+18V / 0V |
+18V / -3V |
Please contact us if you need further information
Applications
-
High voltage motor drives
-
Inverters, Converters for Industrial equipment, e-mobilities (EV, HEV, train, e-bike etc.).
-
Solar/wind power generation, power supply unit, induction heating equipment
And more
Future developments
Our lineup has been expanded to include a new model that achieves higher rated current through the use of an SiC device that adopts a trench structure and a high voltage module.

Mass Produced Product: "Full SiC" Power Modules Page
Overview | Key Features | Circuit diagram | lineup | Evaluation boards | Applications |
Electronics FundamentalsSiC Power Module Features
Overview
Full-SiC power module integrating SiC MOSFETs and SBDs*1.
An original electric field mitigation structure, along with a novel screening method, are utilized to maintain reliability and enable the development of the first mass production system for Full-SiC power modules. These new modules integrate SiC SBDs and MOSFETs, making high frequency operation above 100kHz possible (unlike conventional products). In addition,high-speed switching, combined with low-loss performance, make them ideal as replacements for 200-400A Si IGBTs.
Key Features: Switching loss reduced by more than 80%
Full SiC power modules maximize high-speed performance. The result is significantly reduced switching loss compared with conventional Si IGBTs.
Features
Enables Low Loss Even During High-Speed Switching Operation
Circuit diagram
Lineup
MAXIMUM RATING (Tj=25ºC)
(ON)
(mΩ)
(V)
(A)
(Tc=
60°C)
(°C)
(°C)
(V)
(AC
1min.)
BSM080D12P2C008
(2G. DMOS)
+175
+125
type
(2G. DMOS)
+150
BSM180D12P3C007
(3G.UMOS -Trench Gate)
+175
BSM300D12P2E001
(2G. DMOS)
+175
type
■External Dimensions

Evaluation boards
Gate drive circuit boards to drive Full SiC Power modules are available for evaluation purpose.
Feature:
(Removal and replacement of several components are required.)
-EVK-01
-EVK-02
-EVK-03
-EVK-01
-EVK-02
BSM120D12P2C005
Please contact us if you need further information
Applications
Future developments
Our lineup has been expanded to include a new model that achieves higher rated current through the use of an SiC device that adopts a trench structure and a high voltage module.
Latest News