BSM080D12P2C008
1200V, 80A, Half bridge, Silicon-carbide (SiC) Power Module

BSM080D12P2C008 is a half bridge module consisting of SiC-DMOS and SiC SBD.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BSM080D12P2C008
Status | Recommended
Package | C Type
Packing Type | Corrugated Cardboard
Unit Quantity | 12
Minimum Package Quantity | 12
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

80

Total Power Dissipation[W]

600

Junction Temperature (Max.) [℃]

175

Storage Temperature (Min.) [℃]

-40

Storage Temperature (Max.) [℃]

125

Package

Half-bridge

Package Size [mm]

122.0x45.6 (t=17.5)

Find Similar

Features:

  • Low surge, low switching loss.
  • High-speed switching possible.
  • Reduced temperature dependance.

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD3C12D24-EVK001
    • This evaluation board, BSMGD3C12D24-EVK001, is a gate driver board for full SiC Modules in C type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User's Guide
    • Snubber Module - MGSM1D72J2-145MH26
    • Snubber Module for BSM series (1200V, C type)

Design Resources

 
List View
Search: ×

Technical Articles

Tools

Packaging & Quality

X

Most Viewed