SiC Power Module

SiC power modules are energy-saving, eco-friendly devices that offer several improvements over conventional products. They make effective use of power and resources and reduce costly power consumption while maintaining or increasing performance. For example, the switching loss in full SiC power modules integrating SiC MOSFETs and SBDs is significantly lower than in equivalently rated silicon-based IGBT modules.

In addition, unlike conventional modules, these new SiC products support high-frequency operation above 100kHz. This improves efficiency in industrial equipment such as high-frequency power supplies for induction heating and hybrid-power storage systems.

ROHM was the first in the industry to mass produce SiC power devices, which have since been adopted in a variety of fields, including industrial, automotive, railway, and consumer electronics. And due to their superior stability at high voltages, ROHM SiC power modules are used in Kurita Seisakusho high-power pulse plasma generators that deliver a reaction field up to 200kHz to better support customer requirements, a feat made possible only through SiC.

Videos & Catalogs

 

catalog image

Videos
Compact Molded Modules with Built-in SiC MOSFETs (HSDIP20) - BSTxxx1P4K01, BSTxxx2P4K01
2025-04-24 00:00:00.0 ( 1.79 MB )
The BSTxxx1P4K01 (750V) and BSTxxx2P4K01 (1,200V) are molded-type modules that incorporate four and six SiC MOSFETs, respectively. All essential circuits required for power conversion in high-power applications are integrated into a compact module package, contributing to end-product miniaturization.
The BSTxxx1P4K01 (750V) and BSTxxx2P4K01 (1,200V) are molded-type modules that incorporate four and six SiC MOSFETs, respectively. All essential circuits required for power conversion in high-power applications are integrated into a compact module package, contributing to end-product miniaturization.

Videos
X-in-1 HSDIP20 SiC Modules
2025-04-24 00:00:00.0 ( 3:13 )
Integrating ROHM SiC MOSFETs, which combine low ON resistance with high-speed switching, into the HSDIP20 package, results in industry-leading current density that enables fast charging.
Integrating ROHM SiC MOSFETs, which combine low ON resistance with high-speed switching, into the HSDIP20 package, results in industry-leading current density that enables fast charging.

catalog image

Videos
Molded Power Modules for Traction Inverter Drive TRCDRIVE pack™ - BSTxxxD12P4Axxx, BSTxxxxD08P4Axxx
2024-06-10 00:00:00.0 ( 1.13 MB )
Power module with ultra-high current density and compact easy-to-mount single-sided high heat dissipation molded package.
Power module with ultra-high current density and compact easy-to-mount single-sided high heat dissipation molded package.

Parametric Search

 
X X

      Loading
      Loading
      Loading