BSM180D12P2C101
1200V, 204A, Half bridge, Silicon-carbide (SiC) Power Module

Half bridge module consisting of ROHM SiC-DMOSFETs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BSM180D12P2C101
Status | Active
Package | C
Unit Quantity | 12
Minimum Package Quantity | 12
Packing Type | Tray
RoHS | Yes

Specifications:

Drain-source Voltage[V]

1200

Drain Current[A]

204

Total Power Dissipation[W]

1360

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-40

Storage Temperature (Max.)[°C]

125

Package

Half bridge

Package Size [mm]

122x45.6 (t=17.5)

Find Similar

Features:

・SiC MOSFET-only power module
・High-speed switching and low switching loss
・Ensured reliability of body diode conduction
・Low body diode Qrr and trr

Reference Design / Application Evaluation Kit

 
    • Drive Board - BSMGD3C12D24-EVK001
    • This evaluation board, BSMGD3C12D24-EVK001, is a gate driver board for full SiC Modules in C type housing. This evaluation board contains all the necessary components for optimal and safety driving the SiC module.

  • User Guide
    • Snubber Module - MGSM1D72J2-145MH26
    • Snubber Module for BSM series (1200V, C type)

X

Most Viewed