REFFLBK002
REFFLBK002 - Reference Design
Isolated Flyback DC-DC Converter Input:24V,Vout:±15V,0.165A
The BD7F100EFJ-EVK-002 evaluation board is equipped with BD7F100EFJ-LB. The BD7F100HFN-EVK-003 evaluation board is equipped with BD7F100HFN-LB.
- BD7F100EFJ-EVK-002 Evaluation board delivers outputs 15volts and -15 volts from an input 24 volts using BD7F100EFJ-LB, Isolated Flyback DC/DC converter integrated circuit, with output current rating of maximum 0.165A.
- BD7F100HFN-EVK-003 Evaluation board delivers outputs 15volts and -15 volts from an input 24 volts using BD7F100HFN-LB, Isolated Flyback DC/DC converter integrated circuit, with output current rating of maximum 0.165A.
Design Resources
Specifications
| Board Number | Input Voltage | Output voltage1 | Output voltage2 | Output Current Range1 | Output Current Range2 | Operating Frequency | Maximum Efficiency | Size | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F100EFJ-EVK-002 | 24V | 15V R4=3.9kΩ R5=76.8kΩ | -15V R4=3.9kΩ R5=76.8kΩ | 3.2 to 165mA Maximum Output Power:5W | 3.2 to 165mA Maximum Output Power:5W | 400kHz | 81.7% IO=165mA | 70mm x 50mm | |||||||
| BD7F100HFN-EVK-003 | 24V | 15V R4=3.9kΩ R5=76.8kΩ | -15V R4=3.9kΩ R5=76.8kΩ | 3.2 to 165mA Maximum Output Power:5W | 3.2 to 165mA Maximum Output Power:5W | 400kHz | 81.7% IO=165mA | 70mm x 50mm |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BD7F100EFJ-EVK-002 | CoreStaff Co., Ltd. | 4 |
| Chip One Stop, Inc. | 2 | |
| Farnell, An Avnet Company | 2 | |
| Newark, An Avnet Company | 2 | |
| element14 | 2 | |
| DigiKey | 1 | |
| BD7F100HFN-EVK-003 | CoreStaff Co., Ltd. | 2 |
| DigiKey | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BD7F100EFJ-EVK-002 | Switching Regulators (Isolated type) | BD7F100EFJ-LB | - | Active | - | - | - | |||||
| BD7F100EFJ-EVK-002 | Switching Diodes | 1SS400SM | - | Recommended | - | - | - | - | - | |||
| BD7F100EFJ-EVK-002 | Zener Diodes | KDZ18B | - | Not Recommended for New Designs | - | - | - | - | ||||
| BD7F100EFJ-EVK-002 | Schottky Barrier Diodes | RB160MM-90 | - | Active | - | - | - | - | - | |||
| BD7F100HFN-EVK-003 | Switching Regulators (Isolated type) | BD7F100HFN-LB | - | Recommended | - | - | - | |||||
| BD7F100HFN-EVK-003 | Switching Diodes | 1SS400SM | - | Recommended | - | - | - | - | - | |||
| BD7F100HFN-EVK-003 | Zener Diodes | KDZ18B | - | Not Recommended for New Designs | - | - | - | - | ||||
| BD7F100HFN-EVK-003 | Schottky Barrier Diodes | RB160MM-90 | - | Active | - | - | - | - | - |