ROHM Product Detail
Last Time Buy
KDZ18B
Zener Diode
Last Time Buy
KDZ18B
Zener Diode
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For KDZ18B
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | KDZTR18B | KDZVTR18B |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | PMDU | PMDU |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOD-123FL | SOD-123FL |
| Package Size [mm] | 3.5x1.6 (t=0.9) | 3.5x1.6 (t=0.9) |
| JEITA Package | SC-109B | SC-109B |
| Configuration | - | Single |
| Number of terminal | 2 | 2 |
| Power Dissipation (P D )[mW] | 1000 | 1000 |
| Zener Voltage V Z (Typ.)[V] | 19.0 | 19.0 |
| Zener Voltage V Z (Min.)[V] | 18.0 | 18.0 |
| Zener Voltage V Z (Max.)[V] | 20.3 | 20.3 |
| I Z @ V Z [mA] | 20 | 20 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Reference Design / Application Evaluation Kit
-

- Evaluation Board - BD7F100EFJ-EVK-002
Isolated Flyback DC-DC converter, 24Vin, +/-15Vout, 0.165A, HTSOP-J8
-

- Evaluation Board - BD7F100HFN-EVK-003
Isolated Flyback DC-DC converter, 24Vin, +/-15Vout, 0.165A, HSON8
-

- Evaluation Board - BD7F100EFJ-EVK-003
Isolated Flyback DC-DC converter, 5Vin, 5Vout, 0.2A, HTSOP-J8
Show / Hide Parameters
X