REFACDC021
REFACDC021 - Reference Design
Non-Isolation Buck Converter PWM method Output 12 W 12 V
The BM2P016-EVK-002 evaluation board outputs a 12V voltage from an input of 90Vac to 264Vac. The output current provides up to 1.0A. The BM2P016 PWM type DC/DC converter IC with 650V MOSFET is used.
- The BM2P016 contributes to low power consumption by incorporating a 650V withstand voltage startup circuit.
- Using current mode control, cycle-by-cycle current limiting provides excellent performance in bandwidth and transient response.
- The switching frequency is fixed at 65kHz. At light loads, frequency reduction achieves high efficiency.
- Built-in frequency hopping function contributes to low EMI. The low on-resistance 1.4Ω 650V withstand voltage MOSFET is built in, contributing to low power consumption and easy design.
- The optimized EMI design complies with CISPR 22 Class B for noise terminal voltage / radiation emission testing.
Design Resources
Specifications
| Board Number | Input voltage | Input Frequency | Output voltage | Maximum output power | Output current range | Stand-by Power | Efficiency | Output ripple voltage | Size | Operating Temperature | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P016-EVK-002 | 90 to 264Vac | 47 to 63Hz | 12V(Typ.) | 12W Iout=1000mA | 0 to 1000mA *1 | 110mW Iout=0A | 0.812 | 42mVpp *2 | 55mm x 80mm | -10 to 65deg.C |
Remarks:
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
*1 Please adjust operating time, within any parts surface temperature under 105 °C
*2 Not include spike noise
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| BM2P016-EVK-002 | CoreStaff Co., Ltd. | 2 |
| DigiKey | 2 | |
| Ameya Holding Limited | 1 | |
| CoreStaff Co., Ltd. | 1 |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BM2P016-EVK-002 | AC/DC Converters ICs | BM2P016-Z | - | Recommended | - | - | - | - | ||||
| BM2P016-EVK-002 | Standard Rectifier Diodes | RRE02VSM6S | - | Recommended | - | - | - | - | - |