REF66007 - Reference Design
Interior illumination lighting with RGB LEDs
Illumination lighting makes the interior of your vehicle a more pleasant space to spend time in, making your car life more fulfilling. This board uses RGB LED Driver BD2808MUF-M and achieves detailed illumination with 6bit DC dimming and 8bit PWM dimming.
Collaboration board with Shockley
Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.
Specifications
| Board Number | Grade | Input Voltage | LED Configuration | Active Current | Function | Board Size | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66007_PCB | Automotive | 9V to 14V | RGB x 32pcs | 900mA | RGB illumination with Audio Sync. | 120mm circular plate |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF66007_PCB | LED Drivers | BD2808MUV-M | - | Recommended | - | - | ||||||
| REF66007_PCB | DC-DC Converter ICs | BD9P608MFF-C | - | Recommended | - | Solution Simulator | ||||||
| REF66007_PCB | Automotive MCUs(32bit) | ML63Q8054-NNNTB(Tray) | Under Development | - | ||||||||
| REF66007_PCB | Automotive MCUs(32bit) | ML63Q8054-NNNTB(Taping) | Under Development | - | ||||||||
| REF66007_PCB | Automotive MCUs(32bit) | ML63Q8056-NNNTB(Tray) | Under Development | - | ||||||||
| REF66007_PCB | Automotive MCUs(32bit) | ML63Q8056-NNNTB(Taping) | Under Development | - |

