ROHM Product Detail

BD2808MUV-M
24ch Constant Current LED Driver IC with 2-line Serial Interface

BD2808MUV-M is 24ch Constant current sink LED Driver with a high output voltage capability. This device is optimized for driving RGB LEDs featuring a 6bit Current DAC for each color. 8bit PWM control is integrated for each channel. Small VQFN48MCV070 package.

Product Detail

 
Part Number | BD2808MUV-ME2
Status | Recommended
Package | VQFN48MCV070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

3

Vin(Max.)[V]

5.5

Total Output Current (Max.)[mA]

1200

Per Channel Drive(Max.)[mA]

50

Number of Outputs

24

Vout(Max.)[V]

20

Switching Frequency (Max.)[MHz]

1.23

Data Input

SPI

Dimming

DC / PWM

PWM Dimming Steps

256

DC Dimming Steps

64

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

7.0x7.0 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • 2-Line Serial Control + Enable Signal
  • VQFN48 Package
  • 24 channel constant current LED driver
    (max 50mA / channel)
  • Independent PWM control for each channel
  • 6 bit current DAC for RGB
  • Protection features
  • Equipped with PWM phase shift function to reduce EMI

Reference Design / Application Evaluation Kit

 
    • Reference Design - REF66007
    • Interior illumination lighting with RGB LEDs
    • Illumination lighting makes the interior of your vehicle a more pleasant space to spend time in, making your car life more fulfilling. This board uses RGB LED Driver BD2808MUF-M and achieves detailed illumination with 6bit DC dimming and 8bit PWM dimming.


      Collaboration board with Shockley

      Shanghai Shockley was established in October 2005, is a geared to the needs of China's electronics industry, based on the semiconductor chip, the application of technical services solutions for your business and products agent registered.Shockley has experienced technical research and development and marketing team, can be based on semiconductor chips, according to customer needs, to provide technical services and complete solutions, to help customers quickly and efficiently to complete product design.

X

Most Viewed