REFACDC049
REFACDC049 - Reference Design
Flyback Type PWM Mode, Isolated 12V 1.0A 12W BM2P0363F Evaluation Board
This evaluation board output an isolated 12 V voltage, output from a 90 Vac to 264 Vac input. The maximum output power can output 12 W. BM2P0363F which is PWM method DC/DC converter IC built-in 650 V MOSFET is used. Low on-resistance 3.0 Ω 650 V MOSFET built-in contributes to high efficiency (86.7 % typ). PWM controller for AC / DC power supplies, the BM2P0363F provides the optimum system for all products with outlets.
- Low noise (especially below 525kHz) due to 25kHz oscillation frequency
- Input voltage 90V to 264V
- Output voltage 12V±0.6V
- Output current 0 to 1A
- Efficiency 86.7% VIN=230V Io=1A
- Substrate size 91mm x 55mm
Design Resources
Specifications
Board Number | Input Voltage Range | Input Frequency | Output Voltage | Output Current Range | Maximam Output Power | Standby Input Power | Power supply efficiency | Output Ripple Voltage | Operating Temperature | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Board Number | BM2P0363F-EVK-001 | ||||||||||||||
Input Voltage Range | 90 to 264Vac | ||||||||||||||
Input Frequency | 47 to 63Hz | ||||||||||||||
Output Voltage | 12V(Typ) | ||||||||||||||
Output Current Range | 0.0 to 1.0A *1 | ||||||||||||||
Maximam Output Power | 12W(Max) | ||||||||||||||
Standby Input Power | 39mW(Typ) Iout = 0A Vin=230V | ||||||||||||||
Power supply efficiency | 86.7%(Typ) | ||||||||||||||
Output Ripple Voltage | 0.10Vpp(Typ) *2 | ||||||||||||||
Operating Temperature | -10 to 65deg.C |
Remarks:
*1 Adjust the load application time so that the component surface temperature does not exceed 105 ℃
*2 Not include spikes noise
*1 Adjust the load application time so that the component surface temperature does not exceed 105 ℃
*2 Not include spikes noise
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BM2P0363F-EVK-001 | - | - |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|
BM2P0363F-EVK-001 | AC/DC Converters ICs | BM2P0363F | - | Recommended | - | - | - | - | |||
BM2P0363F-EVK-001 | Fast Recovery Diodes | RFN1LAM7S | - | Recommended | - | - | - | - | - | ||
BM2P0363F-EVK-001 | Fast Recovery Diodes | RF05VAM2S | - | Recommended | - | - | - | - | - | ||
BM2P0363F-EVK-001 | Schottky Barrier Diodes | RB098BM150 | - | Not Recommended for New Designs | - | - | - | - |