Rohm Referencedesigns

REF69001 - Reference Design

Half-Bridge Drive for SiC Case Module

In power distribution applications including renewable energy, which handles large amounts of power, the use of SiC is accelerating in order to improve efficiency, miniaturize, and lighten the design. SiC, which has higher-speed and higher-efficiency characteristics compared to conventional IGBTs, presents challenges in design, such as gate drive and short-circuit protection, leading to increased design effort. The gate drive board for SiC case modules developed by TAMURA Corporation is matched in gate voltage, gate resistance, and short-circuit characteristics for 4th generation SiC modules, enabling users to begin evaluation easily and perform highly reliable testing. Furthermore, this board is suitable for mass production and can be directly integrated into mass production equipment, thus contributing to a reduction in design effort and cost reduction.

For details on the board and customization options, please contact below.
https://www.tamuracorp.com/global/products/gate-drivers/powermodule/detail/rohm.html

REF69001
Loading...

Specifications

 
Board Number Topology Bus Voltage AUX. Voltage Drive Current SiC Gate Voltage SCP time
REF69001 Half-Bridge 800V 12V 600A +18V, -2V 2.2μs

Distribution Inventory

 
Board Number Distributor Quantity Available

Key Components

 
Board Number Product Category Part Number Datasheet Status SPICE LTspice® ? Thermal Model Symbol & Footprint 3D STEP Samacsys ECAD Library Calc Tool ROHM Solution Simulator
REF69001 SiC Power Module BSM600D12P4G103 - Recommended -