REF68011 - Reference Design
20A Shunt-based current sensing (uni-direction) with CSA on 12V system
In the automotive and industrial equipment fields, current sensing circuits are essential for applications such as current feedback, overcurrent limitation, and battery level monitoring. The shunt-based current sensing circuit is the most standard circuit for current measurement and monitoring. ROHM provides solutions that leverage the resistor technology it has developed since its founding, as well as the analog and thermal design technologies it has cultivated over many years, contributing to improved system performance, higher power efficiency, and higher reliability through high-precision current sensing.
The components you select will vary depending on the power supply system and detection current value. We have a lineup of reference designs for 12V, 24V, and 48V systems, as well as current sensing values from 20 to 100A. We publish not only the schematic design guide but also thermal evaluation data for shunt resistors. Thermal issues are an important factor in shunt-based current sensing. Please use these as design references to help reduce design man-hours.
This reference design is designed for 20A, uni-direction current sensing on 12V systems.
Design Resources
Specifications
| Board Number | System Voltage | Input Voltage for IC | Input Common Mode Voltage | Max. Sensing Current | Direction of current | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF68011 | 12V System | 2.7V to 5.5V | max. 20V | 20A | Uni-direction |
Distribution Inventory
| Board Number | Distributor | Quantity Available |
|---|---|---|
| REF68011 | - | - |
Key Components
| Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| REF68011 | Current Sensor IC | BD14210G-LA | - | Recommended | - | - | - | Solution Simulator | ||||
| REF68011 | Current Sensor IC | BD14211G-LA | - | Recommended | - | - | - | |||||
| REF68011 | Current Detection Resistors | PMR100HZPFV | - | Recommended | - | - | ||||||
| REF68011 | Current Detection Resistors | PSR100KTQFJ2L00 | - | Recommended | - | Solution Simulator | ||||||
| REF68011 | Transient Voltage Suppressor Diodes | VS20VUA1VWM | - | Recommended | - | - | ||||||
| REF68011 | Transient Voltage Suppressor Diodes | VS20VUA1VWMTF | - | Recommended | - | - | ||||||
| REF68011 | High Reliability Resistors | ESR01MZPF | - | Recommended | - | - | ||||||
| REF68011 | Standard Chip Resistors | MCR01SMQPF | - | Recommended | - | - | ||||||
| REF68011 | Standard Chip Resistors | MCR01SMQPJ000 | - | Recommended | - | - |