ESR01MZPF
1005(0402)Size, Anti-surge Chip Resistors (AEC-Q200 Qualified)

ROHM's anti-surge chip resistors have greatly improved anti-surge characteristics with their unique resistive element structure, and the 1005 size guarantees a withstand voltage of 2kV, while the 1608 and larger sizes guarantee a withstand voltage of 3kV. They are ideal for circuits that require even higher reliability.

Lineup

 
* Fractions not supported (decimals only)

Product Detail

 
Part Number | ESR01MZPF
Status | Recommended
Package | ESR01
Packing Type | Taping
Unit Quantity | 10000
Minimum Package Quantity | 10000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Automotive grade

Yes

Size[mm](inch)

1005(0402)

Rated Power[W]

0.2

Resistance Tolerance

F (±1%)

Resistance range[Ω]

10 to 2.2M

Resistance(Min.)[Ω]

10

Resistance(Max.)[Ω]

2200000

Temperature Coefficient[ppm/°C]

±100

Operating Temperature[°C]

-55 to 155

Type

Anti-surge

Operating Temperature (Max.)[°C]

155

Common Standard

AEC-Q200 (Automotive Grade)

Find Similar

Features:

・The industry's first anti-surge chip resistors in the 1005(0402) size.
(ROHM August 2010 survey)
・Higher rated power than standard chip resistors.
・2kV ESD resistance. (EIAJ4710-1 HBM)
X

Most Viewed