REF67009
REF67009 - Reference Design
Isolated Fly-back DCDC Converter, Input 48Vdc, Output 12V, 1A
The BD7J200EFJ-EVK-002 evaluation board is equipped with BD7J200EFJ-LB.
The BD7J200EFJ-EVK-002 evaluation board delivers an output 12V from an input 48Vusing BD7J200EFJ-LB, Isolated Flyback DC/DC converter integrated circuit, with output current rating of maximum 1A.
Design Resources
Specifications
Board Number | Outout Voltage | Output Current | Maximum Output Power | Maximum Efficiency | PCB Size | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BD7J200EFJ-EVK-002 | 12V @R4=2kΩ, R5=78.7kΩ | 0.1A to 1A | 12W | 84% @Io=1A | 70mm × 50mm |
Distribution Inventory
Board Number | Distributor | Quantity Available |
---|---|---|
BD7J200EFJ-EVK-002 | - | Contact Us |
Key Components
Board Number | Product Category | Part Number | Datasheet | Status | SPICE | LTspice® ? | Thermal Model | Symbol & Footprint | 3D STEP | Samacsys ECAD Library | Calc Tool | ROHM Solution Simulator |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BD7J200EFJ-EVK-002 | Switching Regulators (Isolated type) | BD7J200EFJ-LB | - | Active | - | - | - | |||||
BD7J200EFJ-EVK-002 | Switching Regulators (Isolated type) | BD7J200UEFJ-LB | - | Recommended | - | - | - | |||||
BD7J200EFJ-EVK-002 | Schottky Barrier Diodes | RB160MM-90 | - | Active | - | - | - | - | - | |||
BD7J200EFJ-EVK-002 | Schottky Barrier Diodes | RBR3MM60B | - | Recommended | - | - | - | - | - | |||
BD7J200EFJ-EVK-002 | Zener Diodes | KDZV36B | - | Recommended | - | - | - | - | - | |||
BD7J200EFJ-EVK-002 | Zener Diodes | KDZV13B | - | Recommended | - | - | - | - | - |