BD7J200EFJ-LB
Isolated Flyback Converter IC with Integrated Switching MOSFET

This is the product guarantees long time support in Industrial market. This IC is an optocoupler-less isolated flyback converter. It is not necessary to use any optocouplers and feedback circuits by a third winding of transformers; these have been ever required to obtain a stable output voltage in Isolated Power Supply for Industrial Equipments. Furthermore, adoption of the original adapted type technology that controls on time makes the external phase compensation parts unnecessary, reduces a lot of parts number and minimalizes applications, which realizes the designs of isolated power supply application with high reliability.

We recommend BD7J200UEFJ-LB for your new development. It uses different production lines for the purpose of improving production efficiency. Electric characteristics noted in Datasheet does not differ between Production Line.

Product Detail

 
Part Number | BD7J200EFJ-LBE2
Status | Active
Package | HTSOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

FET

Integrated

Controller Type

PWM

Output Power [W]

5W@Vin=24V 10W@Vin=48V

Switch Current Limit(Typ.)[A]

1.75

Vin1(Min.)[V]

8

Vin1(Max.)[V]

80

SW frequency (Max.)[kHz]

400

Channel

1

Light Load mode

Yes

EN

Yes

Soft Start

Yes

Thermal Shut-down

Recovery

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

4.9x6 (t=1)

Find Similar

Features:

  • Long Time Support Product for Industrial Applications
  • No Need of Any Optocoupler and Third Winding of Transformer
  • Set Output Voltage with Two External Resistor and Ratio of Transformer Turns
  • Adopt of Original Adapted Type Technology that Controls On Time.
  • No Need of External Phase Compensation Parts by High-speed Load Response
  • Low Output Ripple by Fixed Switching Frequency (At normal operation)
  • High Efficient Light Load Mode (At PFM operation)
  • Shutdown and Enable Control
  • Built-in 120V Switching MOSFET
  • Soft Start Function
  • Load Compensation Function
  • Input Under Voltage Lockout (VIN UVLO)
  • Over Current Protection (OCP)
  • Over Voltage Protection (OVP)
  • Short Circuit Protection (SCP)
  • Thermal Shutdown (TSD)
  • Battery Short Protection (BSP)

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD7J200EFJ-EVK-001
    • 48V→5V, 2.4A, Isolated Flyback DC/DC Converter

  • User Guide
    • Evaluation Board - BD7J200EFJ-EVK-002
    • 48V→12V, 1A, Isolated Flyback DC/DC Converter

  • User Guide
X

Most Viewed