common_css

lidar-ld-module

LD Module for LiDAR

New_company localNavi.js

New_company common.js

newcompany_tab_js

coretechnologies_navi

lidar-ld-module_main

The technology satisfying the competing operation of ultra-short pulse and high power

Features

  • ・Ultra-short pulse (<5ns) operation compatible with high laser power (100W to 200W)
  • ・Surface mounting resin-mold package
  • ・LD, FET, and capacitors integrated in a compact package

Applications

  • ・Autonomous driving
  • ・Range finding
  • ・Industrial robots

Low-inductance design is the key for ultra short pulse high-power laser

Low-inductance design is the key for ultra short pulse high-power laser

Development Roadmap

Development Roadmap

Typical characteristics of the LD module

Typical characteristics of the LD module

Circuit Diagram and Appearance

Circuit Diagram and Appearance