ROHM Product Detail

MR793200GD
RFID LSI

Lapis

RFID LSI is a wireless LSI that operates in the UHF band frequency of 860MHz to 960MHz.
RFID LSIs are used in fields such as identification tags,
taking advantage of the fact that they do not require batteries.
LAPIS Technology's RFID LSI is equipped with a sensor function.
Ideal for short range battery-less sensor solutions.
The frequency that can be used differs for each country.
Please adjust the antenna according to the area to be used.

Data Sheet Buy Sample

Product Detail

 
Part Number | MR793200GDZ05BX
Status | Recommended
Package | P-WQFN24-0404-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard ?

ISO/IEC
18000-63
EPC Gen2*1

Frequency Band [MHz]

860 to 960

Passive Sensitivity [dBm]

READ:-9.5
WRITE:-8.5
SENSOR:-8.5

Sensor

Capacitive

Measurement Range [pF]

Low Range:
5 to 25
High Range:
15 to 100

Accuracy

±5%

resolution [pF]

Low Range:
0.01
High Range:
0.02 to 0.20

Sensor control (EPC command)

READ,
WRITE (mandatory)

Memory [bit]

EPC:
96
USER:
144

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

65

I/F

SPI Slave

Find Similar

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed