ROHM Product Detail

ML7425AGD (New)
Sub-GHz LSI

Lapis

The ML7425A is a low-power sub-GHz radio transceiver LSI which integrates RF, IF, MODEM, and HOST interface into a single chip.
RF frequency supports 145 to 1,020MHz range. In addition, a programable channel-selection filter can support a reception band of 1.7kHz to 1,200kHz.
The ML7425A can be used for F-mode (434MHz), and S/T/C/R mode (868MHz) in the European telemetry standard (Wireless M-Bus), Japanese low-power security system radio stations and specified low-power radio stations (ARIB STD-30, STD-T67, STD-T108), and worldwide Sigfox standards.
The ML7425A includes IEEE802.15.4g and Wireless M-Bus packet handling functions.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | ML7425AGDZWANZ
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Support Standard

Sigfox, ARIB STD-T67, ARIB STD-T108, RCR STD-30, EN300-220, EN13757-4:2013, IEEE802.15.4g/15.4aa

Frequency Band [MHz]

160, 400, 860, 920
(145 to 1020)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

1200

Modulation Method ?

2-FSK
4-FSK
BPSK (TX only)

RF Function

Antenna Diversity

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Find Similar

Development Support

 
    • Reference Board
    • ML7425A-EVK
    • Supply Status
      Recommended
      EVK Model Name
      • ML7425A-EVK-000 (920MHz Band, 13dBm)
      • ML7425A-EVK-001 (868MHz Band, 13dBm)
      • ML7425A-EVK-002 (426-433MHz Band, 13dBm)
      Support Standard
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      Host I/F
      Synchronous serial
      Components
      • Evaluation Board
      • Control Board
      • USB cable
      Notes

      Evaluation kit for evaluating RF performance

      The evaluation kit (evaluation board, control board, software) is available for transmitting and receiving tests of the ML7425A.
      The ML7425A evaluation kit provides GUI interactive software for PC for easy configuration of transmit and receive tests. In addition, by using the RF test macro, TELEC test items can be measured immediately.

  • User's Guide Purchase Inquiry
    • Reference Board
    • ML7425A-EVK-RF
    • Supply Status
      Recommended
      EVK Model Name
      • ML7425A-EVK-RF-000 (920MHz Band, 13dBm)
      • ML7425A-EVK-RF-001 (868MHz Band, 13dBm)
      • ML7425A-EVK-RF-002 (426-433MHz Band, 13dBm)
      Support Standard
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      Host I/F
      Synchronous serial
      Components
      • Evaluation Board
      Notes
      This is an optional product consisting of the RF board only. To operate the RF board, the control board included with the ML7425A-EVK is required.
      If this is your first purchase, please select the ML7425A-EVK.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed