ROHM Product Detail

ML7406TGD
Sub-GHz LSI

Lapis

The ML7406 is a low-power Sub-GHz wideband wireless LSI that supports 750MHz to 960MHz.
The ML7406 can be used primarily for radio stations in the Industrial, Scientific, and Medical (ISM) and Short Range Device (SRD) bands.
In particular, it is equipped with a packet format transmission / reception function of the European telemeter standard (EN13757-4:2011: Wireless M-BUS).

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7406TGDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

EN300-220,EN1357-4:2011,IEEE802.15.4g

Frequency Band [MHz]

860, 920
(750 to 960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

500

Modulation Method ?

2-FSK

RF Function

Antenna Diversity

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7406EVB
    • Supply Status
      Recommended
      Support Standard
      • EN300-220
      • EN13757-4 Wireless M-bus (868MHz)
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Control Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a RS-232C cable (straight),and serial communicating software(TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7406 evaluation kit is avilavle to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed