ROHM Product Detail

ML7404GD
Sub-GHz LSI

Lapis

The ML7404 is a low-power Sub-GHz wireless LSI that supports 315MHz to 960MHz.
Built-in direct spreading in accordance with IEEE802.15.4k standard. And for narrow-band wireless communication, it implements programmable channel filters supporting 12.5kHz or wider channel spacing.
The ML7404 is suitable for F mode (434MHz), and C/S/T/R mode(868MHz) of Wireless M-Bus in Europe, and to RCR STD-30, ARIB STD-T67, and ARIB STD-T108 in Japan.
The ML7404 has the same package, pinout, and major registers as the ML7344/ML7345/ML7406 family for sharing the board and software between narrow/broadband Sub-GHz applications.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7404GDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

Sigfox,ARIB STD-T67,ARIB STD-T108,RCR STD-30,EN300-220,EN13757-4:2013,IEEE802.15.4k,IEEE802.15.4g

Frequency Band [MHz]

400, 860, 920
(315-960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

100(FSK)
25(DSSS)

Modulation Method ?

2-FSK
4-FSK
BPSK (DSSS)

RF Function

Antenna Diversity
FEC (IEEE802.15.4k)

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7404EVB
    • Supply Status
      Recommended
      Support Standard
      • RCR STD-30 (426MHz)
      • ARIB STD-T67 (429MHz)
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      • Sigfox
      Host I/F
      -
      Components
      • MK74Q0410(ML7404⁄ML7416S Evaluation Board)
      • Interface Board
      • RF cable+anntena
      • USB cable
      Notes
      • Three types of communication are possible: Sigfox, IEEE802.15.4k, and IEEE802.15.4g.
      • Equipped with various sensors.
        * with a GPS option.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed