ROHM Product Detail

ML7396DGD
Sub-GHz LSI

Lapis

The ML7396 family is a Sub-GHz wideband wireless LSI for smart meters in the 900 MHz bands.
The ML7396D is used for ARIB STD-T108(specified low-power radio station, 920MHz-band telemeter, telecontrol, and data transmission radio equipment) compliant radio station, and uses a packet transmission function of IEEE802.15.4d and IEEE802.15.4g.
The ML7396D has the same features as the previous ML7396B with improved receive sensitivity.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7396DGDZG5BX
Status | Recommended
Package | P-WQFN40-0606-0.50-63
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Specifications:

Support Standard

ARIB STD-T108,EN300-220,IEEE802.15.4g

Frequency Band [MHz]

920
(900-960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

400

Modulation Method ?

2-FSK

RF Function

Antenna Diversity
FEC (IEEE802.15.4g)

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7396EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T108 (920MHz)
      • FCC part15.247
      • 249
      • EN300-220
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Control Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a RS-232C cable (straight),and serial communicating software(TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7396x evaluation kit is available to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7396x easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed