ROHM Product Detail

ML7386BGD
Sub-GHz LSI

Lapis

The ML7386 and ML7386B are Sub-GHz transmitter LSIs that support 200MHz~972MHz.
ML7386 supports 10mW mode. ML7386B supports both 10mW and 1mW modes.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7386BGDZG5BX
Status | Recommended
Package | P-WQFN28-0404-0.40-63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 2

Specifications:

Support Standard

ARIB STD-T67,RCR STD-30

Frequency Band [MHz]

400
(426)

Tx Power [dBm]

1/10

Max. Data Rate [kbps]

7.2

Modulation Method ?

2-
FSK
MSK

Communication Mode

DIO (Tx only)

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7386EVB
    • Supply Status
      Recommended
      Support Standard
      • -
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a USB mini B cable (straight), and serial communicating software (TeraTerm).
      Notes

      Evaluation kit for evaluating TX performance

      ML7386x evaluation kit is avilavle to evaluate TX performance. This kit includes evaluation board and Tool CD-ROM.
      Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed