ROHM Product Detail

ML7345DGD
Sub-GHz LSI

Lapis

The ML7345D is a low-power Sub-GHz narrowband wireless LSI that supports 315MHz to 960MHz and can be used worldwide.
The ML7345 series implements programmable channel filters supporting 12.5kHz or wider channel spacing.
The ML7345 series has the same package, pinout, and major registers as the ML7344/ML7406 family for sharing the board and software between narrow/broadband Sub-GHz applications.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7345DGDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

ARIB STD-T67,ARIB STD-T108,RCR STD-30,EN300-220,EN13757-4:2013,IEEE802.15.4g

Frequency Band [MHz]

400, 860, 920
(315-960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

100

Modulation Method ?

2-FSK
4-FSK

RF Function

Antenna Diversity

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7345DEVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T108 (920MHz)
      • EN300-220
      • EN13757-4 Wireless M-Bus
      Host I/F
      Synchronous serial
      Components
      • Evaluation Board
      • Control Board
      • Tools(CD-ROM)
      • USB cable
      Notes

      Evaluation kit for evaluating RF performance

      ML7345D evaluation kit is available to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7345D easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed