ROHM Product Detail

ML7344JTGD
Sub-GHz LSI

Lapis

The ML7344J is a low-power Sub-GHz narrowband wireless LSI that supports 160MHz to 510MHz.
The ML7344J complies with Japanese low-power security system radio stations and specified low-power radio stations.
The ML7344J includes the "ML7344JCGDZ05BX" equipped with a 26MHz oscillation circuit and the "ML7344JCGDZ05BX" that supports TCXO (26MHz) direct input.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7344JTGDZ05BX
Status | Recommended
Package | P-WQFN32-0505-0.50-A63
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

ARIB STD-T67,RCR STD-30

Frequency Band [MHz]

160, 400
(160 to 510)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

15

Modulation Method ?

2-FSK

RF Function

Antenna Diversity

Communication Mode

Packet (SPI),
DIO

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7344EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T67 (429MHz)
      • RCR STD-30 (426MHz)
      • Q/GDW347.3 (470-510MHz)
      Host I/F
      Synchronous serial
      Components
      • Evaluation
      • Board
      • Control Board
      • Tools(CD-ROM)
        ※Prepare a stabilized power supply, a RS-232C cable (straight),and serial communicating software(TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7344x evaluation kit is avilavle to evaluate TX/RX performance. This kit includes RF board, Control board and Tool CD-ROM.
      The enclosed GUI interactive software enables to setup ML7344 easily. Enclosed RF test macro enables to confirm TELEC test item immediately.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed