ROHM Product Detail

ML7456N-700AGD
Sub-GHz SoC

Lapis

The ML7456N is a low-power Sub-GHz wireless LSI that integrates a microcontroller and 315MHz to 920MHz radio.
The radio section of the ML7456N is equivalent to that of the ML7414, and the microcontroller section is equipped with the LAPIS original 16-bit CPU core, 64 KB of flash ROM, and 8KB of RAM.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7456N-700AGDZ0ANL
Status | Recommended
Package | P-WQFN48-0606-0.40-T63-MC
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

Sigfox,ARIB STD-T108,EN300-220,EN13757-4:2013,IEEE802.15.4g

Frequency Band [MHz]

860, 920
(315-960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

100

Modulation Method ?

2-FSK
4-FSK
BPSK (TX only)

RF Function

Antenna Diversity
FEC (IEEE802.15.4g)

Communication Mode

Packet (SPI),
DIO

CPU core

nX-U16
(to 24MHz)

Memory resources

FLASH64KB,RAM8KB

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7456EVK
    • Supply Status
      Recommended
      Support Standard
      • Sigfox Revision 2.E
      • ETSI EN 300 220(Europe)
      • EN 13757-4:2013(Wireless M-Bus)
      • RCR STD-30(type Ⅲ, type Ⅳ)
      • ARIB STD-T67
      • ARIB STD-T108
      Components
      • LAPIS RF Board (ML7456N)
      • Enhanced LAPIS RF Shield Board
      • USB Cable (TypeA-micro B)
      • User Registration Guide
      Notes
      • Equipped with WiFi module and various sensors
        * GPS is optional

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed