ROHM Product Detail

ML7436N-480ATB
Sub-GHz SoC

Lapis

The ML7436N is a low-power Sub-GHz wireless LSI that integrates a microcontroller and 389MHz to 1,100MHz and 2.4GHz radio.
The microcontroller section of the ML7436N is equipped with an ARM Cortex-M3 core, 1MB of flash ROM, and 256 KB of RAM.
With its large memory capacity and ability to incorporate advanced communication protocols such as multi-hop and mesh networks, it is ideal for next-generation smart meters and IoT devices.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7436N-480ATBZ0BX
Status | Recommended
Package | P-TQFP48-0707-0.50-Z9K6-MC
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Support Standard

ARIB STD-T66,ARIB STD-T67,ARIB STD-T108,EN300-220,FCC part15,IEEE802.15.4g

Frequency Band [MHz]

400, 860, 920, 2400
(400 to 960, 2400)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

300

Modulation Method ?

2-FSK
4-FSK

RF Function

Antenna Diversity
FEC (IEEE802.15.4g)

Communication Mode

Packet (SPI),
DIO

CPU core

Cortex®-M3
(to 81MHz)

Memory resources

FLASH1024KB,RAM256KB

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7436EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T67(429MHz)
      • ARIB STD-T108(920MHz)
      • EN300-220
      • FCC part15
      Host I/F
      Built-in CPU
      Components
      • Evaluation Board
      • USB cable
      Notes

      Evaluation kit for evaluating RF performance

      ML7436 evaluation kit is available for TX/RX performance evaluation and software development.
      Enclosed RF test macro enables to confirm TELEC test item immediately.
      This kit includes source codes of sample program for on-chip peripherals, and provides environmental files to use generic Arm development kit in the market.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed