ROHM Product Detail

ML7416N-660ALA
Sub-GHz SoC

Lapis

The ML7416N is a low-power Sub-GHz wideband wireless LSI that integrates a microcontroller and a 900MHz band radio.
The radio section of the ML7416N is equivalent to the ML7396B, and the microcontroller section is equipped with an ARM Cortex-M0+ core, 512 KB of flash ROM, and 64 KB of RAM.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML7416N-660ALAZGAAL
Status | Recommended
Package | P-LBGA81-1010-1.00-1-MC
Packing Type | Tray
Unit Quantity | 1680
Minimum Package Quantity | 1680
RoHS | Yes
MSL | 3

Specifications:

Support Standard

ARIB STD-T108,IEEE802.15.4g

Frequency Band [MHz]

920
(750 to 960)

Tx Power [dBm]

1/10/13

Max. Data Rate [kbps]

400

Modulation Method ?

2-FSK

RF Function

Antenna Diversity
FEC (IEEE802.15.4g)

Communication Mode

Packet (SPI),
DIO

CPU core

Cortex®-M0+
(to 40MHz)

Memory resources

FLASH512KB,RAM64KB

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Development Support

 
    • Reference Board
    • ML7416EVB
    • Supply Status
      Recommended
      Support Standard
      • ARIB STD-T108 (920MHz)
      Host I/F
      Built-in CPU
      Components
      • Evaluation
      • Board
      • CD-ROM
        ※Prepare serial communicating software (TeraTerm).
      Notes

      Evaluation kit for evaluating RF performance

      ML7416 evaluation kit is available for TX/RX performance evaluation and software development.
      Enclosed RF test macro enables to confirm TELEC test item immediately.
      This kit includes source codes of sample program for on-chip peripherals, and provides environmental files to use generic Arm development kit in the market.
      Also planning to provide Wi-SUN evaluation software (binary) in June 2015.

  • User's Guide Purchase Inquiry

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed