Wi-SUN Compatible Wireless Module - BP35A1

The BP35A1 is a 920MHz specified low-power wireless module compatible with Wi-SUN (Wireless Smart Utility Network), an international wireless communication standard optimized for smart communities. A built-in 32bit high-power microcontroller makes it ideal for embedding in a variety of HEMS devices. In addition, the BP35A1 is Radio Law (Japan) certified and incorporates Wi-SUN-compatible firmware that supports HEMS applications, providing greater ease-of-use.