ROHM Product Detail

MK71521A-NNNYE
Bluetooth® low energy Modules

Lapis

ROHM's Bluetooth modules are Bluetooth 5 compatible, Bluetooth low energy single-mode wireless modules. The "MK71511(A)" and "MK71521(A)" are modules with the same shape and pin compatibility, each equipped with Nordic's Bluetooth SoCs, the nRF52811 and nRF52832, respectively. The "MK71511" and "MK71521" are types with a 32.768kHz crystal oscillator, then The "MK71511A" and "MK71521A" which have an "A" in their product names, are types without a 32.768kHz crystal oscillator.

When considering the "MK71511A" and "MK71521A", you can purchase and evaluate samples of the "MK71511" and "MK71521".

Data Sheet Buy Sample

Product Detail

 
Part Number | MK71521A-NNNYEZ05B
(MK71521-NNNYEZ05Q For Sample)
Status | Recommended
Package | M-FLGA54-9.7X13.4-0.80-9Y
Packing Type | Taping
Unit Quantity | 500
Minimum Package Quantity | 500
RoHS | Yes
MSL | 3

Specifications:

Supply Voltage [V]

1.7 to 3.6

Operating Temperature Min. [°C]

-40

Operating Temperature Max. [°C]

85

Host / IF

UART
SPI

Bluetooth Certification

Ver5.2(Single mode)QDID:146740(RF-PHY Component)

Radio law Certification

TELEC/FCC/ISED/CE

Module Specification

Role:Master/Slave
Application: Blank

Include Flash/RAM

Flash: 512KB/RAM: 64KB

Include Crystal Oscillator

32MHz

Include Antenna

Pattern

Dimensions [mm]

9.7x13.4 (t=2.14)

Find Similar

Development Support

 
    • Reference Board
    • MK71521EK1
    • Supply Status
      Recommended
      Support Standard
      • Bluetooth Core Spec. v5.2
      Host I/F
      USB
      Components
      • MK71521 Evaluation board(Mini type)
      Notes

      MK71521 Evaluation Kit Mini

  • User's Guide Buy
    • Reference Board
    • MK71521EK1P
    • Supply Status
      Recommended
      Support Standard
      • Bluetooth Core Spec. v5.2
      Host I/F
      USB
      Components
      • MK71521 Evaluation board(Mini type)
      • J-Link LITE
      • USB cable
      Notes

      MK71521 Evaluation Kit Mini Plus

  • User's Guide Buy
    • Reference Board
    • MK71521EK1A
    • Supply Status
      Recommended
      Support Standard
      • Bluetooth Core Spec. v5.2
      Host I/F
      USB
      Components
      • MK71521 Evaluation board(Arduino pin compatible type)
      Notes

      MK71521 Evaluation Kit

  • User's Guide Buy
    • Reference Board
    • MK71521EK1AP
    • Supply Status
      Recommended
      Support Standard
      • Bluetooth Core Spec. v5.2
      Host I/F
      USB
      Components
      • MK71521 Evaluation board(Arduino pin compatible type)
      • J-Link LITE
      • USB cable
      Notes

      MK71521 Evaluation Kit Plus

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed