ROHM Product Detail

Not Recommended for New Designs MK71251-01
Bluetooth® low energy Modules

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MK71251-01
Package | M-FLGA33-8.0X11.0-0.65-9Y
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Supply Voltage [V]

2.0 to 3.6

Operating Temperature Min. [°C]

-20

Operating Temperature Max. [°C]

75

Host / IF

SPI (BACI)
UART (HCI)

Bluetooth Certification

Ver4.1(Single mode)QDID: 77987 (End Product)

Radio law Certification

TELEC/FCC/IC/CE

Module Specification

Role: Master/Slave

Include Flash/RAM

Flash: ―/RAM: 28KB

Include Crystal Oscillator

26MHz/32.768kHz

Include Antenna

Pattern

Dimensions [mm]

8.0x11.0 (t=2.122)

Development Support

 
    • Reference Board
    • MK71251-01A-USB-EK
    • Supply Status
      Obsolete
      Support Standard
      • Bluetooth®Core Spec v4.1(Single mode)
      Host I/F
      USB
      Components
      • USB dongle built-in MK71251-01 16bit MCU
      Notes

      Evaluation Kit

      Master/Slave switchable type
      Serial communication

  • Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed