ROHM Product Detail

Not Recommended for New Designs RVQ040N05
N-channel 45V 4A small-signal MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RVQ040N05TR
Package | TSMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

N

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4

RDS(on)[Ω] VGS=4V(Typ)

0.053

RDS(on)[Ω] VGS=4.5V(Typ)

0.047

RDS(on)[Ω] VGS=10V(Typ)

0.038

RDS(on)[Ω] VGS=Drive (Typ)

0.053

Total gate charge Qg[nC]

6.3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.8x2.9 (t=1.0)

Features:

· 4V-drive type
· N-channel Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

RVQ040N05HZG   Grade| Automotive Status|  Active

X

Most Viewed