RVQ040N05HZG
Nch 45V 4A Small Signal MOSFET

RVQ040N05HZG is a MOSFET for the DC/DC converter. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | RVQ040N05HZGTR
Status | Recommended
Package | TSMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-457T

JEITA Package

SC-95

Number of terminal

6

Polarity

Nch

Drain-Source Voltage VDSS[V]

45

Drain Current ID[A]

4

RDS(on)[Ω] VGS=4V(Typ.)

0.053

RDS(on)[Ω] VGS=4.5V(Typ.)

0.047

RDS(on)[Ω] VGS=10V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.053

Total gate charge Qg[nC]

6.3

Power Dissipation (PD)[W]

1.25

Drive Voltage[V]

4

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.8 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance
  • Built-in G-S protection diode
  • Small surface mount package(TSMT6)
  • Pb-free lead plating ; RoHS compliant
  • AEC-Q101 Qualified

Similar Products

 

Different Grade

RVQ040N05   Grade| Standard StatusRecommended
X

Most Viewed