UM6K31NFHA
2.5V Drive Dual N-channel MOSFET (AEC-Q101 Qualified)
UM6K31NFHA
2.5V Drive Dual N-channel MOSFET (AEC-Q101 Qualified)
Complex type MOSFETs (N+N) are made as low on-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
Product Detail
Specifications:
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
N+N
Drain-Source Voltage VDSS[V]
60
Drain Current ID[A]
0.25
RDS(on)[Ω] VGS=2.5V(Typ)
3
RDS(on)[Ω] VGS=4V(Typ)
2.3
RDS(on)[Ω] VGS=4.5V(Typ)
2.1
RDS(on)[Ω] VGS=10V(Typ)
1.7
RDS(on)[Ω] VGS=Drive(Typ)
3
Power Dissipation (PD)[W]
0.15
Drive Voltage[V]
2.5
Mounting Style
Surface mount
Storage Temperature (Min)[℃]
-55
Storage Temperature (Max)[℃]
150
Package Size [mm]
2.1x2.0 (t=0.9)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
· 2.5V-drive type· Dual N-channel Small-signal MOSFET
· Small Surface Mount Package
· Pb Free/RoHS Compliant