ROHM Product Detail

UM6K31WNHZG (New)
Dual N-channel, 60V 250mA, SOT-363, Small Signal MOSFET for automotive

UM6K31WNHZG is a dual N-channel small-signal MOSFET integrating two MOSFETs in a small SOT-363 (UMT6) package. It features low on-resistance, making it suitable for switching applications. This product is AEC-Q101 qualified for automotive applications.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | UM6K31WNHZGTR
Status | Recommended
Package | UMT6
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-363

JEITA Package

SC-88

Number of terminal

6

Polarity

N+N

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.25

RDS(on)[Ω] VGS=2.5V(Typ)

3

RDS(on)[Ω] VGS=4V(Typ)

2.3

RDS(on)[Ω] VGS=4.5V(Typ)

2.1

RDS(on)[Ω] VGS=10V(Typ)

1.7

RDS(on)[Ω] VGS=Drive(Typ)

3

Power Dissipation (PD)[W]

0.15

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on - resistance.
  • Small Surface Mount Package (UMT6).
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • AEC-Q101Qualified.
X

Most Viewed