ROHM Product Detail

DTDG14GP
NPN, SOT-89, R2 Alone Type Digital Transistor (Bias Resistor Built-in Transistor)

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTDG14GPT100
Status | Active
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Supply voltage VCC 1[V]

60

Collector current Io (Ic) [A]

1

Emitter base Resistance R2 1 [kΩ]

10

Collector-Emitter voltage VCEO1[V]

60

Collector current Io(Ic) [A]

1

Power Dissipation (PD)[W]

0.5

Mounting Style

Surface mount

GI hFE

300 to

Output Current [A]

1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

· Standard digital transistor
· Built-In Biasing Resistors
· Small Surface Mount Package
· Pb Free/RoHS Compliant

Similar Products

 

Different Grade

DTDG14GPFRA   Grade| Automotive StatusActive