DTA143ZCA
PNP, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
DTA143ZCA
DTA143ZCA
PNP, SOT-23, R1≠R2 Leak Absorption Type Digital Transistor (Bias Resistor Built-in Transistor)
DTA143ZCA is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1 [kΩ]
4.7
Emitter base Resistance R2 1 [kΩ]
47
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.1
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
Output Current [A]
-0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Features:
- Built-In Biasing Resistors
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
- The bias resistors consist of thin-film resistors with complete isolation to allow negative biasing
- of the input. They also have the advantage of completely eliminating parasitic effects.
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary NPN Types: DTC143ZCA