ROHM Product Detail

DTA143EE3
PNP, SOT-416, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor)

DTA143EE3 is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | DTA143EE3TL
Status | Recommended
Package | EMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1 [kΩ]

4.7

Emitter base Resistance R2 1 [kΩ]

4.7

Collector-Emitter voltage VCEO1[V]

-50

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

30 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.9)

Find Similar

Features:

  • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
  • Built-in bias resistors enable the configuration of
    an inverter circuit without connecting external
    input resistors (see inner circuit) .
  • Only the on/off conditions need to be set
    for operation, making the circuit design easy.
  • Complementary NPN Types: DTC143E series

Similar Products

 

Different Grade

DTA143EE3HZG   Grade| Automotive StatusRecommended