DTA143EE3HZG
PNP, SOT-416, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive

Automotive Digital Transistor

Product Detail

 
Part Number | DTA143EE3HZGTL
Status | Recommended
Package | EMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-416

JEITA Package

SC-75A

Number of terminal

3

Polarity

PNP

Supply voltage VCC 1[V]

-50

Collector current Io (Ic) [A]

-0.1

Input resistance R1 1[kΩ]

4.7

Emitter base Resistance R2 1[kΩ]

4.7

Power Dissipation (PD)[W]

0.15

Mounting Style

Surface mount

GI hFE

30 to

Output Current [A]

0.1

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.8)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
  • Built-in bias resistors enable the configuration of
    an inverter circuit without connecting external
    input resistors (see inner circuit) .
  • Only the on/off conditions need to be set for operation, making the circuit design easy.
  • Complementary NPN Types: DTC143EE3 HZG

Similar Products

 

Different Grade

DTA143EE3   Grade| Standard StatusRecommended