ROHM Product Detail

2SD1834
NPN High gain amplifier Transistor (Darlington)

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SD1834T100
Status | Active
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.5

Collector-Emitter voltage VCEO1[V]

60

Collector current Io(Ic) [A]

1

hFE

2000 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Find Similar

Features:

· High gain amplifier Transistor(Darlington)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed