UMF28N
PNP General Purpose Amplification Transistor + NPN Digital transistor
UMF28N
UMF28N
PNP General Purpose Amplification Transistor + NPN Digital transistor
Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UMF28NTR
Status |
Active
Package |
UMT6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
SOT-363
JEITA Package
SC-88
Number of terminal
6
Polarity
BIP_PNP+DTR_NPN
Supply voltage VCC 1[V]
50
Collector current IC 1[A]
0.1
Input resistance R1 1[kΩ]
22
Emitter base Resistance R2 1[kΩ]
47
hFE
68 to
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
· Ultra-compact complex bipolar transistor· Built-In Biasing Resistors
· For power management
· Small Surface Mount Package
· Pb Free/RoHS Compliant