Last Time Buy
VT6Z2
NPN+PNP, VMT6, General Purpose Amplification Transistor
Last Time Buy
VT6Z2
NPN+PNP, VMT6, General Purpose Amplification Transistor
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For VT6Z2
Part Number |
|
|
---|---|---|
Ordering Part Number | VT6Z2T2R | EMZ52T2R |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | VMT6 | EMT6 |
Unit Quantity | 8000 | 8000 |
Minimum Packing Quantity | 8000 | 8000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | VMT6 | SOT-563 |
Package Size [mm] | 1.2x1.2 (t=0.55) | 1.6x1.6 (t=0.55) |
Number of terminal | 6 | 6 |
Polarity | NPN+PNP | PNP+NPN |
Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
Collector current Ic [A] | 0.1 | 0.1 |
Collector-Emitter voltage VCEO2 [V] | -50.0 | -50.0 |
Collector current (continuous) IC2 [A] | -0.1 | -0.1 |
hFE | 120 to 560 | 120 to 560 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-105B | SC-107C |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Show / Hide Parameters
X