ROHM Product Detail

UM2222AU3
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching

UM2222AU3 is bipolar transistor for audio frequency small signal amplifier.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | UM2222AU3T106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.6

hFE

100 to 300

hFE (Min.)

100

hFE (Max.)

300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Find Similar

Similar Products

 

Different Grade

UM2222AU3HZG   Grade| Automotive Status|  Recommended

X

Most Viewed