ROHM Product Detail

UM2222AU3HZG
NPN, SOT-323, 40V 0.6A, Medium Power Transistor for Switching for Automotive

UM2222AU3HZG is a transistor for audio frequency small signal amplifier. Complementary is the UM2907A HZG

Product Detail

 
Part Number | UM2222AU3HZGT106
Status | Recommended
Package | UMT3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Supply Status ?

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

40

Collector current Io(Ic) [A]

0.6

hFE

100 to 300

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • BVCEO>40V(IC=10mA)
  • Complements the UM2907A HZG

Similar Products

 

Different Grade

UM2222AU3   Grade| Standard Status|  Recommended

X

Most Viewed